IESNA:LM-63-2002
[TEST]P1055731
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1468
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1254.1 1242.4 1235.9 1226.7 1212.4 1192.9 1172.1 1148.7 1120.1 1090.2
1057.6 1021.2 983.5 943.2 902.8 859.9 817 772.7 724.6 679.1
632.2 585.4 539.9 493 446.2 399.4 351.2 301.8 255 208.1
163.9 121 82 45.5 15.6 0 0
1254.1 1259.3 1247.6 1231.9 1208.5 1177.3 1142.2 1103.2 1058.9 1010.8
958.8 904.1 846.9 787 724.6 662.2 601 537.3 474.8 415
355.1 297.9 239.4 188.6 139.2 96.3 58.5 40.3 28.6 18.2
10.4 3.9 1.3 0 0 0 0
1254.1 1245 1224.1 1192.9 1148.7 1099.3 1038.1 971.8 896.3 817
732.4 649.1 567.2 485.2 408.5 334.3 264.1 200.3 141.8 93.7
50.7 36.4 28.6 22.1 15.6 10.4 6.5 3.9 2.6 1.3
1.3 1.3 1.3 1.3 0 0 0
1254.1 1243.7 1215 1169.5 1109.7 1038.1 956.2 865.1 766.2 664.8
565.9 470.9 379.9 296.6 219.9 152.2 96.3 48.1 35.1 28.6
20.8 15.6 10.4 6.5 3.9 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1254.1 1245 1220.2 1169.5 1100.6 1021.2 930.1 827.4 720.7 614
512.6 412.4 321.3 242 166.5 105.4 53.3 36.4 28.6 22.1
15.6 10.4 6.5 3.9 2.6 1.3 1.3 1.3 1.3 0
1.3 0 0 0 0 0 0
